Page 2162 - BNC to N RF Cable Assembly Datasheets
P. 2162

N Male to N Male Cable Using RG141 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE36589


                   Mechanical Specifications
                       Cable Assembly
                       .
                       Weight                                            0.14 lbs [63.5 g]

                       Cable
                       Cable Type                                        RG141
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper
                       Jacket Material                                   PTFE (FG), Beige
                       Jacket Diameter                                   0.19 in  [4.83 mm]
                       .

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Silver                Brass, Silver
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using RG141 Coax PE36589
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE36589  REV 1.1                                                2
   2157   2158   2159   2160   2161   2162   2163   2164   2165   2166   2167