Page 2164 - BNC to N RF Cable Assembly Datasheets
P. 2164

PE36589 CAD Drawing
                                         N Male to N Male Cable Using RG141 Coax



          APPROVED  S.ELLIS                                 CONTACT                                    THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  07/23/19                                          N MALE                                       SHEET                     OF  SCALE  PE36589


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG








         REV.  A                                                                                                    CAGE          SIZE  53919  A




                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  .X=±  ± 1/32  .01   [ .25 ]  .XX=±  ANGLES ± 1°  .005 [ .13 ]  .XXX=±  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION





                           LENGTH MEASURED FROM CONTACT TO CONTACT  RG141A/U



















                                      HEAT SHRINK SLEEVE                                                             THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.








                                    2X








                                                                 N MALE                                               -


                                                                                                         Pasternack does not make
                                                            CONTACT
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.


                                                                                                                        T-Rev.B
                                                       PE36589  REV 1.1                                                4
   2159   2160   2161   2162   2163   2164   2165   2166   2167   2168   2169