Page 2165 - BNC to N RF Cable Assembly Datasheets
P. 2165

N Male to N Male Cable Using RG142 Coax



      TECHNICAL DATA SHEETATA SHEET
      TECHNICAL D                                                                                          PE3455


                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       N Male
                       Cable Type                                        RG142

                   Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Impedance                                         50 Ohms
                       Max VSWR                                          1.5:1
                       Velocity of Propagation                           69.2 %
                       RF Shielding                                      90 dB

                       Performance by Frequency
                       Frequency 1
                       Frequency                                         100 MHz
                       Insertion Loss                                    0.039 dB/ft [0.13 dB/m]

                       Frequency 2
                       Frequency                                         1000 MHz
                       Insertion Loss                                    0.13 dB/ft [0.43 dB/m]
                       Frequency 3
                       Frequency                                         3 GHz
                       Insertion Loss                                    0.23 dB/ft [0.75 dB/m]
                       Frequency 4
                       Frequency                                         5 GHz
                       Insertion Loss                                    0.36 dB/ft [1.18 dB/m]

                   Mechanical Specifications
                       Temperature
                       Temperature Operating Range                       -55 to +165 deg C
                       Size
                       Diameter                                          0.812 in [20.62 mm]
                       .
                       Weight                                            0.182 lbs [82.55 g]
                       Cable Color                                       Tan
                       One Time Minimum Bend Radius                      0.984 in [24.99 mm]
                       Repeated Minimum Bend Radius                      2 in [50.8 mm]
                       Cable
                       Cable Type                                        RG142
                       Inner Conductor Type                              Solid
                       Cable Inner Conductor                             Copper Clad Steel, Silver
                       No of Shields                                     2
                       Dielectric Type                                   PTFE

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using RG142 Coax PE3455








                                                        PE3455  REV 1.1                                                1
   2160   2161   2162   2163   2164   2165   2166   2167   2168   2169   2170