Page 2244 - BNC to N RF Cable Assembly Datasheets
P. 2244

Temperature Conditioned N Male to N Male Right Angle
     Low Loss Cable Using PE-P160LL Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0221


                       SAE AS5942               Marking of Electrical Insulating Materials
                       SAE AS23053              Insulation Sleeving, Electrical, Heat Shrinkable, General Specifications For

                   Material Specifications
                       Component             Specification
                       Cable                 PE-P160LL in accordance with PE-P160LL datasheet
                       Connector 1           PE45446 in accordance with MIL-STD-348
                       Connector 2           PE45448 in accordance with MIL-STD-348
                       Heat Shrink 1         SUMITUBE W3B2(4X) SIZE 12/3 in accordance with SAE AS23053 (AS APPLICABLE)
                       Heat Shrink 2         SUMITUBE W3B2(4X) SIZE 12/3 in accordance with SAE AS23053 (AS APPLICABLE)
                       Heat Shrink 3         M23053/4-303-0 in accordance with SAE AS23053
                       Heat Shrink 4         M23053/4-303-0 in accordance with SAE AS23053
                       Solder                SN63 in accordance with J-STD-006

                       .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                             82.5                          %
                       Capacitance                                       25 [82.02]                  pF/ft [pF/m]
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               1          2         4.5         9         18            GHz
                       Insertion Loss (Max.)   0.11      0.16       0.24       0.35      0.51           dB/ft
                                              0.36       0.52       0.79       1.15      1.67           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.04*SQRT(FGHz) dB for the
                       N Male connector and 0.1*SQRT(FGHz) dB N Male Right Angle connector.








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Temperature Conditioned N Male to N Male Right Angle Low Loss Cable Using PE-P160LL
                      Coax PE3M0221                                                                      Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0221  REV 1.2                                               2
   2239   2240   2241   2242   2243   2244   2245   2246   2247   2248   2249