Page 2246 - BNC to N RF Cable Assembly Datasheets
P. 2246

Temperature Conditioned N Male to N Male Right Angle
     Low Loss Cable Using PE-P160LL Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0221


                       Mechanical Specification Notes:

                   Environmental Specifications
                       Description                              Specification
                       Temperature Operating Range              -55 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Process Specifications
                       Process                                Specification
                       Cable Preconditioning                  5 cycles, -55 °C to +125°C, 20 minute dwells
                       Soldering                              in accordance with J-STD-001, class 3
                       Marking                                shall meet the adherence requirements of SAE AS5942
                       Workmanship                            shall be in accordance with IPC/WHMA-A-620, class 3
                       .


                   Tests and Inspections
                       Description                               Sampling
                       Connector Gaging (pin and insulator position)   100%
                       Insertion Loss                               100%
                       VSWR                                         100%
                       Dielectric Withstanding Voltage (DWV)        100%
                       Visual - workmanship, configuration and marking   100%
                       Length                                    C=0, 1.5 AQL
                       Mass                                      C=0, 1.5 AQL
                       .

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Temperature Conditioned N Male to N Male Right Angle Low Loss Cable Using PE-P160LL
                      Coax PE3M0221                                                                      Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0221  REV 1.2                                               4
   2241   2242   2243   2244   2245   2246   2247   2248   2249   2250   2251