Page 2249 - BNC to N RF Cable Assembly Datasheets
P. 2249

PE3M0221 CAD Drawing
                                   Temperature Conditioned N Male to N Male Right Angle
                                          Low Loss Cable Using PE-P160LL Coax

        APPROVED  D.BIRCH                                                                              THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





        DATE  02/12/19                       1.146±.015      29.11±0.38  RP                                   SHEET                     OF  SCALE  PE3M0221



      REVISIONS                                               CONTACT  PE45448  N MALE  RIGHT ANGLE                 PART NUMBER


        DESCRIPTION  INITIAL RELEASE    P2  CAGE 53919                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG








        REV.  A                                                                                                     CAGE          SIZE  53919  A

                                                2                                                           FRACTIONS  ± 1/32  ANGLES ± 1°
                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION









                LENGTH MEASURED FROM RF.PLANE TO CONTACT  PASTERNACK      PE3M0221-XXX SN XXXX               D/C WWYY  PE-P160LL




















                                 2                                                                                   THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.


                             11/32 HEX


                                         P1                                                              ALL BLACK HEAT SHRINK WITH WHITE MARKINGS. TOP LAYER: SUMITUBE W3B2 (4X) - SIZE 12/3.
                                                     3/4 HEX  TYP

                                                                   PE45446  N MALE                           BOTTOM LAYER: M23053/4-303-0.





                                                                                                         Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                      RP                                                                               NOTES:
                           .032  0.81  REF                                                               1.  2.
                                                                                                                        T-Rev.A
                                                       PE3M0221  REV 1.2                                               7
   2244   2245   2246   2247   2248   2249   2250   2251   2252   2253   2254