Page 2259 - BNC to N RF Cable Assembly Datasheets
P. 2259
N Male to N Male Right Angle Low Loss Test
Cable Using PE-P300LL Coax, RoHS
RF Cable Assemblies Technical Data Sheet PE3C3240
Connectors
Description Connector 1 Connector 2
Type N Male N Male Right Angle
Impedance 50 Ohms 50 Ohms
Mating Cycles 500 500
Contact Material and Plating Beryllium Copper, Gold Beryllium Copper, Gold
Contact Plating Specification 50 µin minimum ASTM-B488
Dielectric Type PTFE PTFE
Body Material and Plating Passivated Stainless Steel Passivated Stainless Steel
Body Plating Specification SAE-AMS-2700 SAE-AMS-2700
Coupling Nut Material and Plating Passivated Stainless Steel Passivated Stainless Steel
Coupling Nut Plating Specification SAE-AMS-2700 SAE-AMS-2700
Hex Size 3/4 inch 3/4 inch
.
Mechanical Specification Notes:
*All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
Environmental Specifications
Temperature
Operating Range -55 to +125 deg C
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Male to N Male Right Angle Low Loss Test Cable Using PE-P300LL Coax, RoHS PE3C3240
PE3C3240 REV 1.0 3

