Page 2263 - BNC to N RF Cable Assembly Datasheets
P. 2263

Fire Rated N Male to N Male Right Angle Low PIM Cable
     Using SPF-250 Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6361


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           5.8            GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              83                           %
                       Passive Intermodulation                             -165          -160           dBc

                       Capacitance                                       24 [78.74]                  pF/ft [pF/m]
                       Inductance                                       0.054 [0.18]                 uH/ft [uH/m]
                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.45       0.7         1         2.5        5.8           GHz
                       Insertion Loss (Max.)   0.041     0.051     0.062      0.103      0.167          dB/ft
                                              0.13       0.17       0.2        0.34      0.55           dB/m
                       .
                       Electrical Specification Notes:
                       PIM test results vary between cables
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1*SQRT(FGHz) dB per
                       connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.94 in [23.88 mm]
                       .
                       Cable
                       Cable Type                                        SPF-250
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Aluminum
                       Dielectric Type                                   Foam PE
                       Number of Shields                                 1
                       Shield Layer 1                                    Helically Corrugated Copper Tube
                       Outer Conductor Material and Plating              Copper
                       Jacket Material                                   FRPE, Black
                       Jacket Diameter                                   0.303 in  [7.7 mm]
                       .
                       One Time Minimum Bend Radius                      1.25 in [31.75 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Fire Rated N Male to N Male Right Angle Low PIM Cable Using SPF-250 Coax Using Times
                      Microwave Parts PE3C6361                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6361  REV 1.1                                               2
   2258   2259   2260   2261   2262   2263   2264   2265   2266   2267   2268