Page 2262 - BNC to N RF Cable Assembly Datasheets
P. 2262

Fire Rated N Male to N Male Right Angle Low PIM Cable
     Using SPF-250 Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6361


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male Right Angle                         SPF-250
                      •  Cable Type: SPF-250

                   Features                                                                            OUTER SHIELD
                       •  Max Frequency 5.8 GHz                                                         DIELECTRIC
                       •  Low PIM: -160 dBc Max
                       •  83% Phase Velocity                                    .303
                                                                                7.69
                       •  FRPE Jacket                                          JACKET
                       •  100% Tested with PIM Test Results Marked on Cable
                       •  Lightweight and Extremely Flexible
                       •  Low Loss with Excellent VSWR                                                 SOLID CENTER
                                                                                                       CONDUCTOR
                       •  IP67 (when mated)
                       •  Using Times Microwave Components

                   Applications
                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications                                           •  PIM Testing
                   .
                    Description
                   Pasternack’s PE3C6361 type N male to type N male right angle cable using SPF-250 coax is part of our full line of RF compo-
                   nents available for same-day shipping. Pasternack’s corrugated RF cable assemblies are ideal for applications where durabil-
                   ity and high power are needed. This Pasternack type N to type N cable assembly has a male to male gender configuration
                   with 50 ohm corrugated SPF-250 coax. The PE3C6361 type N male to type N male cable assembly operates to 5.8 GHz.
                   Our low PIM design also offers excellent passive intermodulation performance with PIM levels better than -160 dBc. The right
                   angle type N interface on the SPF-250 cable allows for easier connections in tight spaces. Times Microwave cable is used
                   in each assembly and TMS components are used to form connections with the super flexible low PIM cable. These cable
                   assemblies are expertly built to satisfy your specific need with high quality Times Microwave Systems manufactured parts.

                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Fire Rated N Male to N Male Right Angle Low PIM Cable Using SPF-250 Coax Using Times
                      Microwave Parts PE3C6361                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6361  REV 1.1                                               1
   2257   2258   2259   2260   2261   2262   2263   2264   2265   2266   2267