Page 2273 - BNC to N RF Cable Assembly Datasheets
P. 2273

PE3C6375 CAD Drawing
                               Fire Rated N Male to N Male Right Angle Low PIM Cable Using
                                        SPF-500 Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                                     CONTACT                                THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  05/20/19                                               N MALE  RA                              SHEET                     OF  SCALE  PE3C6375


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com


                                  PIM LEVEL  -zzzdBc  6" FROM CABLE END                                             DRAWN BY  K.DANG




         REV.  A                                        1 PLACE.                                                    CAGE          53919
                                              PIM LABEL      -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  ± 1/32  ANGLES ± 1°  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION  SIZE  A












                        LENGTH MEASURED FROM CONTACT TO CONTACT  PE LABEL       12" FROM CABLE END.         .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±






                                  www.PASTERNACK.com    PART    #  SPF-500





















                                 HEAT SHRINK  PROTECTOR  (2X)  13/16 HEX                                             THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.





                                                        TYP


                                                                                                                      -
                                                                                                         Pasternack does not make
                                                                        MALE
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                                      N
                                                          CONTACT
                                                                                                                        T-Rev.B
                                                       PE3C6375  REV 1.1                                               6
   2268   2269   2270   2271   2272   2273   2274   2275   2276   2277   2278