Page 2274 - BNC to N RF Cable Assembly Datasheets
P. 2274

Outdoor Rated N Male to N Male Right Angle Low PIM Cable
     Using SPO-250 Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6346


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male Right Angle                          SPO-250
                      •  Cable Type: SPO-250

                   Features                                                                            OUTER SHIELD
                       •  Max Frequency 5.8 GHz                                                         DIELECTRIC
                       •  Low PIM: -160 dBc Max
                       •  83% Phase Velocity                                    .303
                                                                                7.69
                       •  PE Jacket                                            JACKET
                       •  100% Tested with PIM Test Results Marked on Cable
                       •  Lightweight and Extremely Flexible
                       •  Low Loss with Excellent VSWR                                                 SOLID CENTER
                                                                                                       CONDUCTOR
                       •  IP67 (when mated)
                       •  Using Times Microwave Components

                   Applications
                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications                                           •  PIM Testing
                   .
                    Description
                   Pasternack’s PE3C6346 type N male to type N male right angle cable using SPO-250 coax is part of our full line of RF com-
                   ponents available for same-day shipping. Pasternack’s corrugated RF cable assemblies are ideal for applications where dura-
                   bility and high power are needed. This Pasternack type N to type N cable assembly has a male to male gender configuration
                   with 50 ohm corrugated SPO-250 coax. The PE3C6346 type N male to type N male cable assembly operates to 5.8 GHz.
                   Our low PIM design also offers excellent passive intermodulation performance with PIM levels better than -160 dBc. The right
                   angle type N interface on the SPO-250 cable allows for easier connections in tight spaces. Times Microwave cable is used
                   in each assembly and TMS components are used to form connections with the super flexible low PIM cable. These cable
                   assemblies are expertly built to satisfy your specific need with high quality Times Microwave Systems manufactured parts.

                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Outdoor Rated N Male to N Male Right Angle Low PIM Cable Using SPO-250 Coax Using
                      Times Microwave Parts PE3C6346                                                     Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6346  REV 1.1                                               1
   2269   2270   2271   2272   2273   2274   2275   2276   2277   2278   2279