Page 2276 - BNC to N RF Cable Assembly Datasheets
P. 2276

Outdoor Rated N Male to N Male Right Angle Low PIM Cable
     Using SPO-250 Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6346


                       Bending Moment                                    0.5 lbs-ft [0.68 N-m]

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                  N Male Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                500
                       Contact Material and Plating              Brass, Silver                Brass, Silver
                       Contact Plating Specification               200 µin                      200 µin
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Body Plating Specification                  80 µin                       80 µin
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       Coupling Nut Plating Specification          80 µin                       80 µin
                       Torque                                 9.74 in-lbs [1.1 Nm]         15.05 in-lbs [1.7 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +200 deg C
                       Storage Range                                     -55 to +200 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Outdoor Rated N Male to N Male Right Angle Low PIM Cable Using SPO-250 Coax Using
                      Times Microwave Parts PE3C6346                                                     Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6346  REV 1.1                                               3
   2271   2272   2273   2274   2275   2276   2277   2278   2279   2280   2281