Page 2281 - BNC to N RF Cable Assembly Datasheets
P. 2281

Outdoor Rated N Male to N Male Right Angle Low PIM Cable
     Using SPO-500 Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6372


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6             GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              83                           %
                       Passive Intermodulation                             -165          -160           dBc

                       Capacitance                                       24 [78.74]                  pF/ft [pF/m]

                       .
                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.5        1          2          6                       GHz
                       Insertion Loss (Max.)   0.024     0.035     0.051      0.096                     dB/ft
                                              0.08       0.11       0.17       0.31                     dB/m

                       .
                       Electrical Specification Notes:
                       PIM test results vary between cables
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1*SQRT(FGHz) dB per
                       connector.

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        SPO-500
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Aluminum
                       Dielectric Type                                   Foam PE
                       Number of Shields                                 1
                       Shield Layer 1                                    Helically Corrugated Copper Tube
                       Outer Conductor Material and Plating              Copper
                       Jacket Material                                   PE, Black
                       Jacket Diameter                                   0.53 in  [13.46 mm]
                       .
                       One Time Minimum Bend Radius                      2.25 in [57.15 mm]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Outdoor Rated N Male to N Male Right Angle Low PIM Cable Using SPO-500 Coax Using
                      Times Microwave Parts PE3C6372                                                     Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6372  REV 1.1                                               2
   2276   2277   2278   2279   2280   2281   2282   2283   2284   2285   2286