Page 2279 - BNC to N RF Cable Assembly Datasheets
P. 2279

PE3C6346 CAD Drawing
                                Outdoor Rated N Male to N Male Right Angle Low PIM Cable
                                     Using SPO-250 Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                                                                            THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  05/16/19                                             CONTACT  N MALE  RA                       SHEET                     OF  SCALE  PE3C6346


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  K.DANG



                                PIM LEVEL  -zzzdBc  6" FROM CABLE END 1 PLACE.                                      DRAWN BY



         REV.  A                                                                                                    CAGE          53919
                                           PIM LABEL     -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION  SIZE  A












                      LENGTH MEASURED FROM CONTACT TO CONTACT  www.PASTERNACK.com    PART    #  PE LABEL  SPO-250       12" FROM CABLE END.  .X=±  .XX=±  .XXX=±
























                               HEAT SHRINK  PROTECTOR  (2X)                                                          THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.







                                                      13/16 HEX  TYP

                                                                       N MALE



                                                                                                         Pasternack does not make
                                                       CONTACT
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation. -


                                                                                                                        T-Rev.B
                                                       PE3C6346  REV 1.1                                               6
   2274   2275   2276   2277   2278   2279   2280   2281   2282   2283   2284