Page 2299 - BNC to N RF Cable Assembly Datasheets
P. 2299

N Male to N Male Right Angle Semi-Flexible Precision
                      Cable Using PE-SR405FLJ Coax, RoHS


      TECHNICAL D                                                                                        PE39459
      TECHNICAL DATA SHEETATA SHEET


                       Temperature
                       Temperature Operating Range, deg C                -55 to +125
                       Diameter, in [mm]                                 0.098 [2.49]
                       .
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             0.37 [9.4]
                       Repeated Minimum Bend Radius, in [mm]             0.787 [19.99]

                       Cable
                       Center Conductor Type                             Solid
                       Cable Inner Conductor                             Copper Clad Steel, Silver
                       No of Shields                                     1
                       Dielectric Type                                   PTFE
                       Jacket Material                                   FEP
                       Jacket Diameter, in [mm]                          0.098 [2.49]

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Connector 2
                       Type                                              N Male Right Angle
                       Configuration                                     Right Angle

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                   N Male to N Male Right Angle Semi-Flexible Precision Cable Using PE-SR405FLJ Coax, RoHS from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to N Male Right Angle Semi-Flexible Precision Cable Using PE-SR405FLJ Coax, RoHS
                   PE39459


                   URL: http://www.pasternack.com/n-male-n-male-pe-sr405flj-cable-assembly-pe39459-p.aspx





















                                                         PE39459  REV                                                  2
   2294   2295   2296   2297   2298   2299   2300   2301   2302   2303   2304