Page 2302 - BNC to N RF Cable Assembly Datasheets
P. 2302

N Male to N Male Right Angle with Times
     Connectors Cable Using LMR-195 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C0120


                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.8 in [20.32 mm]
                       .
                       Weight                                            0.201 lbs [91.17 g]
                       Cable
                       Cable Type                                        LMR-195
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper
                       Dielectric Type                                   PE (F)
                       Number of Shields                                 2
                       Shield Layer 1                                    Aluminum Tape
                       Shield Layer 2                                    Tinned Copper Braid
                       Jacket Material                                   PE, Black
                       Jacket Diameter                                   0.195 in  [4.95 mm]
                       .
                       One Time Minimum Bend Radius                      0.5 in [12.7 mm]
                       Repeated Minimum Bend Radius                      2 in [50.8 mm]
                       Bending Moment                                    0.2 lbs-ft [0.27 N-m]
                       Flat Plate Crush                                  15 lbs/in [0.27 Kg/mm]
                       Tensile Strength                                  40 lbs [18.14 Kg]
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                  N Male Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                                             500
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification                                        50µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Coupling Nut Material and Plating         Brass, Silver               Brass, Tri-Metal
                       Coupling Nut Plating Specification                                   80µ in. minimum
                       Body Material and Plating                 Brass, Silver               Brass, Tri-Metal
                       Body Plating Specification                                           80µ in. minimum
                       .


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       For RoHS Compliant version, use PE3c0120LF.  Contact Pasternack if product cannot be found.





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle with Times Connectors Cable Using LMR-195 Coax PE3C0120








                                                       PE3C0120  REV 1.1                                               2
   2297   2298   2299   2300   2301   2302   2303   2304   2305   2306   2307