Page 2305 - BNC to N RF Cable Assembly Datasheets
P. 2305

N Male to N Male Right Angle Cable Using LMR-400 Coax



      TECHNICAL DATA SHEETATA SHEET
      TECHNICAL D                                                                                      PE3C0041


                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       N Male Right Angle
                       Cable Type                                        LMR-400

                   Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Impedance                                         50 Ohms
                       Maximum VSWR                                      1.5:1
                       Velocity of Propagation                           85 %
                       Group Delay                                       1.2 ns/ft [3.94 ns/m]
                       RF Shielding                                      90 dB

                   Mechanical Specifications
                       Size
                       Diameter                                          0.83 in [21.08 mm]
                       .
                       Weight                                            0.27 lbs [122.47 g]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius                      1 in [25.4 mm]
                       Repeated Minimum Bend Radius                      4 in [101.6 mm]
                       Cable
                       Cable Type                                        LMR-400
                       Inner Conductor Type                              Solid
                       Cable Inner Conductor                             Copper Clad Aluminum
                       No of Shields                                     2
                       Dielectric Type                                   PE (F)
                       Jacket Material                                   PE
                       Jacket Diameter                                   0.405 in  [10.29 mm]
                       Connector 1
                       Type                                              N Male
                       Connector 1 Specification                         MIL-STD-348A
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             15µ in. minimum
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size                                          18 mm
                       Torque                                            9 in-lbs [1.02 Nm]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              N Male Right Angle
                       Connector 2 Specification                         MIL-STD-348A


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Cable Using LMR-400 Coax PE3C0041








                                                        PE3C0041  REV                                                  1
   2300   2301   2302   2303   2304   2305   2306   2307   2308   2309   2310