Page 2306 - BNC to N RF Cable Assembly Datasheets
P. 2306

N Male to N Male Right Angle Cable Using LMR-400 Coax



      TECHNICAL D                                                                                      PE3C0041
      TECHNICAL DATA SHEETATA SHEET


                       Configuration                                     Right Angle
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ in. minimum
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size                                          18 mm
                       Torque                                            9 in-lbs [1.02 Nm]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   Teflon


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       For RoHS Compliant version, use PE3c0041LF.  Contact Pasternack if product cannot be found.
                       Notes:
                      •  Values at +25 °C, sea level

                   N Male to N Male Right Angle Cable Using LMR-400 Coax from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part
                   of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to N Male Right Angle Cable Using LMR-400 Coax PE3C0041

                   URL: http://www.pasternack.com/n-male-n-male-lmr400-cable-assembly-pe3c0041-p.aspx










































                                                        PE3C0041  REV                                                  2
   2301   2302   2303   2304   2305   2306   2307   2308   2309   2310   2311