Page 2311 - BNC to N RF Cable Assembly Datasheets
P. 2311

N Male to N Male Right Angle Cable Using LMR-400-UF Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3643


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male Right Angle
                      •  Cable Type: LMR-400-UF

                   Features
                       •  Max Frequency 5.8 GHz
                       •  Shielding Effectivity > 90 dB
                       •  85% Phase Velocity
                       •  Double Shielded
                       •  TPE Jacket





                   Applications

                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3C3643 type N male to type N male right angle cable using LMR-400-UF coax is part of our full line of RF
                   components available for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight
                   bends and flexure are required. This Pasternack type N to type N cable assembly has a male to male gender configuration
                   with 50 ohm flexible LMR-400-UF coax. The PE3C3643 type N male to type N male cable assembly operates to 5.8 GHz. The
                   right angle type N interface on the LMR-400-UF cable allows for easier connections in tight spaces. The double shielding of
                   this Pasternack cable assembly provides excellent shielding effectiveness of better than 90 dB.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Cable Using LMR-400-UF Coax PE3C3643
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C3643  REV 1.0                                               1
   2306   2307   2308   2309   2310   2311   2312   2313   2314   2315   2316