Page 2312 - BNC to N RF Cable Assembly Datasheets
P. 2312

N Male to N Male Right Angle Cable Using LMR-400-UF Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3643


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           5.8            GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              85                           %
                       RF Shielding                          90                                         dB
                       Group Delay                                       1.2 [3.94]                  ns/ft [ns/m]
                       Capacitance                                      23.9 [78.41]                 pF/ft [pF/m]
                       Inductance                                        0.06 [0.2]                  uH/ft [uH/m]
                       DC Resistance Inner Conductor                     1.07 [3.51]                Ω/1000ft [Ω/Km]
                       DC Resistance Outer Conductor                     1.65 [5.41]                Ω/1000ft [Ω/Km]
                       Jacket Spark                                                      8,000          Vrms
                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.5        1          2          4         5.8           GHz
                       Insertion Loss (Max.)   0.03      0.05       0.07       0.1       0.13           dB/ft
                                               0.1       0.16       0.23       0.33      0.43           dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.3dB connector loss.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.8 in [20.32 mm]
                       .
                       Cable
                       Cable Type                                        LMR-400-UF
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper
                       Dielectric Type                                   PE (F)
                       Number of Shields                                 2
                       Shield Layer 1                                    Aluminum Tape
                       Shield Layer 2                                    Tinned Copper Braid
                       Jacket Material                                   TPE, Black
                       Jacket Diameter                                   0.405 in  [10.29 mm]
                       .

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Cable Using LMR-400-UF Coax PE3C3643
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C3643  REV 1.0                                               2
   2307   2308   2309   2310   2311   2312   2313   2314   2315   2316   2317