Page 2313 - BNC to N RF Cable Assembly Datasheets
P. 2313

N Male to N Male Right Angle Cable Using LMR-400-UF Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3643


                       One Time Minimum Bend Radius                      1 in [25.4 mm]
                       Repeated Minimum Bend Radius                      4 in [101.6 mm]
                       Bending Moment                                    0.38 lbs-ft [0.52 N-m]
                       Flat Plate Crush                                  20 lbs/in [0.36 Kg/mm]
                       Tensile Strength                                  160 lbs [72.57 Kg]

                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                  N Male Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                                             500
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification           50 µ in. minimum
                       Dielectric Type                             PTFE                         Teflon
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Body Plating Specification              150 µ in. minimum
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       Coupling Nut Plating Specification      150 µ in. minimum
                       Hex Size                                   13/16 inch                   13/16 inch
                       Torque                                                              30 in-lbs [3.39 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Cable Using LMR-400-UF Coax PE3C3643
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C3643  REV 1.0                                               3
   2308   2309   2310   2311   2312   2313   2314   2315   2316   2317   2318