Page 2309 - BNC to N RF Cable Assembly Datasheets
P. 2309

N Male to N Male Right Angle Cable Using LMR-
                          400 Coax And Times Connectors


      TECHNICAL D                                                                                      PE3C0106
      TECHNICAL DATA SHEETATA SHEET


                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             1.27 µm minimum
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Coupling Nut Plating Specification                2  µm minimum
                       Torque, in-lbs [Nm]                               44 [4.97]
                       Body Material and Plating                         Brass, Tri-Metal
                       Body Plating Specification                        2  µm minimum
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   N Male to N Male Right Angle Cable Using LMR-400 Coax And Times Connectors from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability
                   and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to N Male Right Angle Cable Using LMR-400 Coax And Times Connectors PE3C0106

                   URL: http://www.pasternack.com/n-male-n-male-lmr400-cable-assembly-pe3c0106-p.aspx











































                                                        PE3C0106  REV                                                  2
   2304   2305   2306   2307   2308   2309   2310   2311   2312   2313   2314