Page 2317 - BNC to N RF Cable Assembly Datasheets
P. 2317

N Male to N Male Right Angle Cable Using LMR-600 Coax






      TECHNICAL D                                                                                      PE3C0050
      TECHNICAL DATA SHEETATA SHEET

                   N Male to N Male Right Angle Cable Using LMR-600 Coax

                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       N Male Right Angle
                       Cable Type                                        LMR-600

                   Electrical Specifications
                       Impedance, Ohms                                   50

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        LMR-600

                       Temperature
                       Temperature Operating Range, deg C                -40 to +85
                       Temperature Storage Range, deg C                  -70 to +85
                       Diameter, in [mm]                                 0.95 [24.13]
                       .
                       Weight, lbs [g]                                   0.42 [190.51]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             1.5 [38.1]
                       Repeated Minimum Bend Radius, in [mm]             6 [152.4]
                       Cable
                       No of Shields                                     2
                       Dielectric Type                                   PE (F)
                       Jacket Material                                   PE
                       Jacket Diameter, in [mm]                          0.59 [14.99]

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      18
                       Torque, in-lbs [Nm]                               9 [1.02]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              N Male Right Angle
                       Configuration                                     Right Angle
                       Inner Conductor Material and Plating              Brass, Gold


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Cable Using LMR-600 Coax PE3C0050












                                                        PE3C0050  REV                                                  1
   2312   2313   2314   2315   2316   2317   2318   2319   2320   2321   2322