Page 2301 - BNC to N RF Cable Assembly Datasheets
P. 2301

N Male to N Male Right Angle with Times
     Connectors Cable Using LMR-195 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C0120


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male Right Angle
                      •  Cable Type: LMR-195














                   .

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           5.8            GHz
                       VSWR                                                              1.5:1
                       Velocity of Propagation                              80                           %
                       RF Shielding                          90                                         dB
                       Group Delay                                       1.27 [4.17]                 ns/ft [ns/m]
                       Capacitance                                      25.4 [83.33]                 pF/ft [pF/m]
                       Inductance                                       0.064 [0.21]                 uH/ft [uH/m]
                       DC Resistance Inner Conductor                     7.6 [24.93]                Ω/1000ft [Ω/Km]
                       DC Resistance Outer Conductor                     4.9 [16.08]                Ω/1000ft [Ω/Km]
                       Jacket Spark                                                      3,000          Vrms
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.25       0.5         1         2.5        5.8           GHz
                       Insertion Loss (Max.)   0.06      0.07       0.12       0.19       0.3           dB/ft
                                              [0.20]     [0.23]    [0.39]     [0.62]     [0.98]        [dB/m]
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as .05dB x SQRT Frequency
                       (GHz) per connector.


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle with Times Connectors Cable Using LMR-195 Coax PE3C0120








                                                       PE3C0120  REV 1.1                                               1
   2296   2297   2298   2299   2300   2301   2302   2303   2304   2305   2306