Page 2323 - BNC to N RF Cable Assembly Datasheets
P. 2323

N Male to N Male Right Angle Cable Using
                             1/2 inch Helical Coax, RoHS


      TECHNICAL D                                                                                        PE37970
      TECHNICAL DATA SHEETATA SHEET


                   N Male to N Male Right Angle Cable Using 1/2 inch Helical Coax, RoHS

                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       N Male Right Angle
                       Cable Type                                        1/2” Helical

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 2.7
                       Impedance, Ohms                                   50
                       Maximum VSWR                                      1.14:1
                       Passive Intermodulation, dBc                      -156
                       Typical Performance by Frequency
                       Frequency 1
                       Frequency, MHz                                    1000
                       VSWR                                              1.06:1
                       Insertion Loss                                    0.022 dB/ft + 0.02 dB  [ 0.07 dB/m + 0.02 dB ]

                       Frequency 2
                       Frequency, GHz                                    2.2
                       VSWR                                              1.08:1
                       Insertion Loss                                    0.034 dB/ft + 0.02  [ 0.11 dB/m + 0.02 dB ]
                       Frequency 3
                       Frequency, GHz                                    2.7
                       VSWR                                              1.09:1
                       Insertion Loss                                    0.038 dB/ft + 0.02 dB  [ 0.12 dB/m + 0.02 dB ]

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        1/2” Helical

                       Temperature
                       Temperature Operating Range, deg C                -55 to +85
                       .
                       One Time Minimum Bend Radius, in [mm]             2.75 [69.85]
                       Repeated Minimum Bend Radius, in [mm]             4.9 [124.46]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Cable Using 1/2 inch Helical Coax, RoHS PE37970











                                                         PE37970  REV                                                  1
   2318   2319   2320   2321   2322   2323   2324   2325   2326   2327   2328