Page 2325 - BNC to N RF Cable Assembly Datasheets
P. 2325

PE37970 CAD Drawing
                           N Male to N Male Right Angle Cable Using 1/2 inch Helical Coax, RoHS




                                                                                                                      2233



                                                                                                                      SIZE  A






                                                                           N MALE  RIGHT ANGLE               2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.  SCALE  N/A
                                                                                          Length In Centimeters  25Cm  50Cm  75Cm  100Cm  125Cm  Custom Length 1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL. 3.  DIMENSIONS ARE IN INCHES [mm]. 4.  LENGTH TOLERANCE IS ± 1.5% OR 3/8", WHICHEVER IS GREATER.  111407











                                                                                          Part  # Ext.  -25CM  -50CM  -75CM  -100CM  -125CM  -xxCM  NOTES:  CAD FILE







                                                              1/2" HELICAL FLEX           Length In Inches  12''  24"  36"  48"  60"  Custom Length  DWG TITLE  PE37970  FSCM  NO.   53919








                                                                                          Part  # Ext.  -12  -24  -36  -48  -60  -xx






                                                                                            Examples  PE3000LF-100  PE3000-100  PE3000LF-100CM  PE3000-100CM









                                                                           N  MALE                 CM = Centimeters  < Blank > = Inches  Length
                                                                                          How To Order  uu

                                                                                            Part Number Configuration  yy  xx  -











                                                                                               PE3  zzz  LF = RoHS Compliant  < Blank > = Standard Note: LF applies only to RF cables
                                                                                                  00 - 99999



      © 2013 Pasternack Enterprises All Rights Reserved  PE37970  REV                                                  3
   2320   2321   2322   2323   2324   2325   2326   2327   2328   2329   2330