Page 2324 - BNC to N RF Cable Assembly Datasheets
P. 2324
N Male to N Male Right Angle Cable Using
1/2 inch Helical Coax, RoHS
TECHNICAL D PE37970
TECHNICAL DATA SHEETATA SHEET
Cable
Center Conductor Type Solid
Cable Inner Conductor Copper Clad Aluminum
No of Shields 1
Dielectric Type PE (F)
Jacket Material PE
Jacket Diameter, in [mm] 0.54 [13.72]
Connector 1
Type N Male
Configuration Straight
Inner Conductor Material and Plating Brass, Silver
Outer Conductor Material and Plating Brass, Silver
Coupling Nut Material and Plating Brass, Nickel
Hex Size, mm 19
Body Material and Plating Brass, Silver
Dielectric Type PTFE
Connector 2
Type N Male Right Angle
Configuration Right Angle
Inner Conductor Material and Plating Brass, Silver
Outer Conductor Material and Plating Brass, Silver
Coupling Nut Material and Plating Brass, Nickel
Hex Size, mm 19
Body Material and Plating Brass, Silver
Dielectric Type PTFE
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Plotted and Other Data
Notes: Values at 25 °C, sea level
N Male to N Male Right Angle Cable Using 1/2 inch Helical Coax, RoHS from Pasternack Enterprises has same day
shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability and
are part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Male to N Male Right Angle Cable Using 1/2 inch Helical Coax, RoHS PE37970
URL: http://www.pasternack.com/n-male-n-male-1-2-inch-helical-cable-assembly-pe37970-p.aspx
PE37970 REV 2

