Page 2594 - BNC to N RF Cable Assembly Datasheets
P. 2594

N Male to SSMC Plug Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4415


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: SSMC Plug
                      •  Cable Type: RG316

                   Features
                       •  SSMC Cable Assembly Max. Operating Frequency of 1
                        GHz
                       •  Small SSMC cable connection form factor (50% smaller
                        than SMA, radially)
                       •  Reliable threaded coupling
                       •  In stock and ready to ship

                   Applications
                       •  SSMC Cable General Purpose    •  Data Acquisition Systems      •  Ultra Wideband Digital Receivers
                        Test                            •  A/D Conversion Systems        •  Software defined radio (SDR)
                   .
                    Description
                   Pasternack’s SSMC cable assemblies are part of our full line of RF components available for same-day shipping. These
                   SSMC cable assemblies are designed to connect SSMC system components and test connections, delivering signal frequen-
                   cies as high as 12.4 GHz. Our family of SSMC cables can also be used to connect SSMC ports on data acquisition systems,
                   A/D modules or SSMC coax patch panels.  If none of our standard options fit your application, you can specify your own cus-
                   tom SSMC cable assembly using Pasternack’s online Cable Creator.
                   Our SSMC cable assembly datasheet specifications and drawing with dimensions are shown below in this PDF. Pasternack’s
                   broad catalog of RF, microwave and millimeter wave cable assemblies allow designers to configure and customize their signal
                   connections however they like. Whether the need is to provide SSMC cabling for a data acquisition system, or simply create
                   a custom cable assembly configuration, Pasternack has the right cable assemblies for the job. Pasternack can also expertly
                   build  your custom cable assemblies for you and ship same day.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       VSWR                                                              1.5:1
                       Velocity of Propagation                              69                           %
                       Operating Voltage (AC)                                             250           Vrms
                       .








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SSMC Plug Cable Using RG316 Coax PE3C4415








                                                       PE3C4415  REV 1.0                                               1
   2589   2590   2591   2592   2593   2594   2595   2596   2597   2598   2599