Page 2595 - BNC to N RF Cable Assembly Datasheets
P. 2595

N Male to SSMC Plug Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4415


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.05       0.1        0.4         1          3            GHz
                                                                                                        dB/m
                       Insertion Loss (Typ.)   0.08      0.11       0.21       0.38      0.58           dB/ft
                                              0.26       0.36       0.69       1.25       1.9           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1 dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.8 in [20.32 mm]
                       .
                       Cable
                       Cable Type                                        RG316
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.098 in  [2.49 mm]
                       .
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SSMC Plug Cable Using RG316 Coax PE3C4415








                                                       PE3C4415  REV 1.0                                               2
   2590   2591   2592   2593   2594   2595   2596   2597   2598   2599   2600