Page 2626 - BNC to N RF Cable Assembly Datasheets
P. 2626

Handheld RF Analyzer Rugged Phase Stable Cable N Male
     to TNC Female Cable Using PE-FF430 Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4011


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                     TNC Female
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating                              Passivated Stainless Steel
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Material and Plating    Passivated Stainless Steel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                       Fieldfox® is a registered trademark of Keysight Technologies
                       CellAdvisor® is registered trademark Viavi Solutions
                       SiteHawk® is a registered trademark of Bird Technologies

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +105 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.


























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Handheld RF Analyzer Rugged Phase Stable Cable N Male to TNC Female Cable Using PE-
                      FF430 Coax, RoHS PE3C4011







                                                       PE3C4011  REV 1.0                                               3
   2621   2622   2623   2624   2625   2626   2627   2628   2629   2630   2631