Page 2625 - BNC to N RF Cable Assembly Datasheets
P. 2625

Handheld RF Analyzer Rugged Phase Stable Cable N Male
     to TNC Female Cable Using PE-FF430 Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4011


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               9          12         18                                 GHz
                       Insertion Loss (Max.)   0.44      0.52       0.68                                dB/ft
                                              1.44       1.71       2.23                                dB/m


                                                                                                        dB/m
                       Power Handling (Max.)  150        114         85                                Watts
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        PE-FF430
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 6
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Metalized Polymide
                       Shield Layer 3                                    Silver Plated Copper Braid
                       Jacket Material                                   TPE
                       Jacket Diameter                                   0.43 in  [10.92 mm]
                       .
                       One Time Minimum Bend Radius                      1.5 in [38.1 mm]
                       Flat Plate Crush                                  1,200 lbs/in [21.43 Kg/mm]


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Handheld RF Analyzer Rugged Phase Stable Cable N Male to TNC Female Cable Using PE-
                      FF430 Coax, RoHS PE3C4011







                                                       PE3C4011  REV 1.0                                               2
   2620   2621   2622   2623   2624   2625   2626   2627   2628   2629   2630