Page 2620 - BNC to N RF Cable Assembly Datasheets
P. 2620

N Male to SSMC Plug Right Angle Cable
     Using PE-SR405FLJ Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4489

                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.5        1          5         11                       GHz
                       Insertion Loss (Max.)   0.15      0.23       0.55       0.86                     dB/ft
                                              0.49       0.75       1.8        2.82                     dB/m

                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1 dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.79 in [20.07 mm]
                       .
                       Cable
                       Cable Type                                        PE-SR405FLJ
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Outer Conductor Material and Plating              Tinned Copper Composite Braid
                       Jacket Material                                   FEP, Black
                       Jacket Diameter                                   0.105 in  [2.67 mm]
                       .
                       One Time Minimum Bend Radius                      0.5 in [12.7 mm]
                       Repeated Minimum Bend Radius                      0.787 in [19.99 mm]



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SSMC Plug Right Angle Cable Using PE-SR405FLJ Coax PE3C4489








                                                       PE3C4489  REV 1.0                                               2
   2615   2616   2617   2618   2619   2620   2621   2622   2623   2624   2625