Page 2617 - BNC to N RF Cable Assembly Datasheets
P. 2617

N Male to SSMC Plug Right Angle Cable Using RG316-DS Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4478


                   How to Order

                       Part Number Configuration:             PE3C4478        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4478-12 = 12 inches long cable
                                 PE3C4478-100cm = 100 cm long cable


                   N Male to SSMC Plug Right Angle Cable Using RG316-DS Coax from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are
                   part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to SSMC Plug Right Angle Cable Using RG316-DS Coax PE3C4478

                   URL: https://www.pasternack.com/n-male-ssmc-plug-rg316-ds-cable-assembly-pe3c4478-p.aspx













































                                                       PE3C4478  REV 1.0                                               4
   2612   2613   2614   2615   2616   2617   2618   2619   2620   2621   2622