Page 2619 - BNC to N RF Cable Assembly Datasheets
P. 2619

N Male to SSMC Plug Right Angle Cable
     Using PE-SR405FLJ Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4489


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: SSMC Plug Right Angle
                      •  Cable Type: PE-SR405FLJ

                   Features
                       •  SSMC Cable Assembly Max. Operating Frequency of 11
                        GHz
                       •  Small SSMC cable connection form factor (50% smaller
                        than SMA, radially)
                       •  Reliable threaded coupling
                       •  In stock and ready to ship



                   Applications
                       •  SSMC Cable General Purpose    •  Data Acquisition Systems      •  Ultra Wideband Digital Receivers
                        Test                            •  A/D Conversion Systems        •  Software defined radio (SDR)
                   .
                    Description
                   Pasternack’s SSMC cable assemblies are part of our full line of RF components available for same-day shipping. These
                   SSMC cable assemblies are designed to connect SSMC system components and test connections, delivering signal frequen-
                   cies as high as 12.4 GHz. Our family of SSMC cables can also be used to connect SSMC ports on data acquisition systems,
                   A/D modules or SSMC coax patch panels.  If none of our standard options fit your application, you can specify your own cus-
                   tom SSMC cable assembly using Pasternack’s online Cable Creator.
                   Our SSMC cable assembly datasheet specifications and drawing with dimensions are shown below in this PDF. Pasternack’s
                   broad catalog of RF, microwave and millimeter wave cable assemblies allow designers to configure and customize their signal
                   connections however they like. Whether the need is to provide SSMC cabling for a data acquisition system, or simply create
                   a custom cable assembly configuration, Pasternack has the right cable assemblies for the job. Pasternack can also expertly
                   build  your custom cable assemblies for you and ship same day.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11             GHz
                       VSWR                                                              1.5:1
                       Velocity of Propagation                             69.5                          %
                       RF Shielding                          100                                        dB
                       Group Delay                                       1.43 [4.69]                 ns/ft [ns/m]
                       Capacitance                                       29 [95.14]                  pF/ft [pF/m]
                       DC Resistance Inner Conductor                    65.7 [215.55]               Ω/1000ft [Ω/Km]
                       DC Resistance Outer Conductor                    10.2 [33.46]                Ω/1000ft [Ω/Km]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SSMC Plug Right Angle Cable Using PE-SR405FLJ Coax PE3C4489








                                                       PE3C4489  REV 1.0                                               1
   2614   2615   2616   2617   2618   2619   2620   2621   2622   2623   2624