Page 2648 - BNC to N RF Cable Assembly Datasheets
P. 2648

N Male to TNC Male Low Loss Test Cable
     Using PE-P300LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                                  PE335


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               1          2         4.5         9         18            GHz
                       Insertion Loss (Max.)   0.06      0.08       0.12       0.18      0.26           dB/ft
                                               0.2       0.26       0.39       0.59      0.85           dB/m


                       Insertion Loss (Typ.)   0.05      0.07       0.1        0.15      0.22           dB/ft
                                              0.16       0.23       0.33       0.49      0.72           dB/m

                       Power Handling (Max.)  1,800      1,200      900        650        400          Watts
                       .
                       Electrical Specification Notes:
                       Power handling values are calculated based on Cable properties. Power handling will vary based on the actual VSWR
                       of the cable assembly.
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as .05dB x SQRT(Frequency
                       GHz) per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.75 in [19.05 mm]
                       .
                       Cable
                       Cable Type                                        PE-P300LL
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 3
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Aluminum Polyester
                       Shield Layer 3                                    Silver Plated Copper Wire
                       Outer Conductor Material and Plating              Copper, Silver
                       Jacket Material                                   FEP, Green
                       Jacket Diameter                                   0.3 in  [7.62 mm]
                       .
                       Repeated Minimum Bend Radius                      1 in [25.4 mm]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Male Low Loss Test Cable Using PE-P300LL Coax, RoHS PE335








                                                        PE335  REV 1.2                                                 2
   2643   2644   2645   2646   2647   2648   2649   2650   2651   2652   2653