Page 2649 - BNC to N RF Cable Assembly Datasheets
P. 2649

N Male to TNC Male Low Loss Test Cable
     Using PE-P300LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                                  PE335


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                      TNC Male
                       Specification                                                         MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification          ASTM-B488 50µ In.            ASTM-B488 50µ In.
                       Dielectric Type                              PEI                          PEI
                       Outer Conductor Material and Plating   Passivated Stainless Steel   Passivated Stainless Steel
                       Outer Conductor Plating Specification    SAE-AMS-2700                 SAE-AMS-2701
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Body Plating Specification               SAE-AMS-2700                 SAE-AMS-2701
                       Coupling Nut Material and Plating    Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Plating Specification       SAE-AMS-2700                 SAE-AMS-2701
                       Hex Size                                    3/4 Inch                    9/16 Inch
                       Torque                                  14 in-lbs [1.58 Nm]         14 in-lbs [1.58 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Male Low Loss Test Cable Using PE-P300LL Coax, RoHS PE335








                                                        PE335  REV 1.2                                                 3
   2644   2645   2646   2647   2648   2649   2650   2651   2652   2653   2654