Page 2656 - BNC to N RF Cable Assembly Datasheets
P. 2656

N Male to TNC Male Cable Using LMR-
                          400 Coax And Times Connectors


      TECHNICAL D                                                                                      PE3C0109
      TECHNICAL DATA SHEETATA SHEET


                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE


                   Compliance Certifications (visit www.Pasternack.com for current document)
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   N Male to TNC Male Cable Using LMR-400 Coax And Times Connectors from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability and
                   are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to TNC Male Cable Using LMR-400 Coax And Times Connectors PE3C0109

                   URL: http://www.pasternack.com/n-male-tnc-male-lmr400-cable-assembly-pe3c0109-p.aspx















































                                                        PE3C0109  REV                                                  2
   2651   2652   2653   2654   2655   2656   2657   2658   2659   2660   2661