Page 2674 - BNC to N RF Cable Assembly Datasheets
P. 2674

MIL-DTL-17 N Male to TNC Male Cable
     Using M17/84-RG223 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0044


                   How to Order

                       Part Number Configuration:             PE3M0044        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3M0044-12 = 12 inches long cable
                                 PE3M0044-100cm = 100 cm long cable


                   MIL-DTL-17 N Male to TNC Male Cable Using M17/84-RG223 Coax from Pasternack Enterprises has same day shipment
                   for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and
                   are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MIL-DTL-17 N Male to TNC Male Cable Using M17/84-RG223 Coax PE3M0044

                   URL: https://www.pasternack.com/n-male-tnc-male-m17-84-rg223-cable-assembly-pe3m0044-p.aspx




































                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0044  REV 1.1                                               5
   2669   2670   2671   2672   2673   2674   2675   2676   2677   2678   2679