Page 2676 - BNC to N RF Cable Assembly Datasheets
P. 2676

N Male to TNC Male Cable Using PE-C195 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE35785


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: TNC Male
                      •  Cable Type: PE-C195














                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           5.8            GHz
                       Velocity of Propagation                              80                           %
                       RF Shielding                          90                                         dB
                       Capacitance                                      25.4 [83.33]                 pF/ft [pF/m]
                       Jacket Spark                                                      5,000          Vrms
                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.25       0.5         1         2.5        5.8           GHz
                                                                                                        dB/m
                       Insertion Loss (Typ.)   0.255     0.279     0.312      0.381      0.482          dB/ft
                                              0.84       0.92       1.02       1.25      1.58           dB/m
                       .


                   Mechanical Specifications
                       Cable Assembly
                       .
                       Weight                                            0.121 lbs [54.88 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Male Cable Using PE-C195 Coax PE35785








                                                         PE35785  REV                                                  1
   2671   2672   2673   2674   2675   2676   2677   2678   2679   2680   2681