Page 2677 - BNC to N RF Cable Assembly Datasheets
P. 2677

N Male to TNC Male Cable Using PE-C195 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE35785


                       Cable
                       Cable Type                                        PE-C195
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper
                       Dielectric Type                                   PE (F)
                       Number of Shields                                 2
                       Shield Layer 1                                    Aluminum Tape
                       Shield Layer 2                                    Tinned Copper Braid
                       Jacket Material                                   PE, Black
                       Jacket Diameter                                   0.195 in  [4.95 mm]
                       .
                       One Time Minimum Bend Radius                      0.5 in [12.7 mm]
                       Repeated Minimum Bend Radius                      2 in [50.8 mm]
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                      TNC Male
                       Specification                                                         MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Silver                Brass, Gold
                       Contact Plating Specification                                        30µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification                                           100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Male Cable Using PE-C195 Coax PE35785








                                                         PE35785  REV                                                  2
   2672   2673   2674   2675   2676   2677   2678   2679   2680   2681   2682