Page 558 - BNC to N RF Cable Assembly Datasheets
P. 558

Bordeaux FAKRA Plug to FAKRA Jack
      Cable Using PE-C100-LSZH Coax



                                               RF Cable Assemblies - PE38748D



                   Configuration
                       •  Connector 1: FAKRA Plug
                       •  Connector 2: FAKRA Jack
                       •  Cable Type: PE-C100-LSZH
                   .

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4             GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              66                           %
                       RF Shielding                          90                                         dB
                       Capacitance                                      30.8 [101.05]                pF/ft [pF/m]
                       Inductance                                       0.077 [0.25]                 uH/ft [uH/m]
                       Jacket Spark                                                      2,000          Vrms
                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              100        250        500       1000         4            MHz
                       Insertion Loss         0.27       0.315     0.366      0.436      0.689          dB/ft
                                              [0.89]     [1.03]     [1.2]     [1.43]     [2.26]        [dB/m]
                       VSWR                   1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss            15.56     15.563     15.563     15.563     15.563         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.37 in [9.4 mm]
                       .
                       Weight                                            0.03 lbs [13.61 g]
                       Cable Color                                       Black
                       Connection Type                                   In-Series
                       One Time Minimum Bend Radius                      0.25 in [6.35 mm]
                       Repeated Minimum Bend Radius                      1 in [25.4 mm]
                       Bending Moment                                    0.1 lbs/ft [0.15 Kg/m]
                       Flat Plate Crush                                  10 lbs/in [0.18 Kg/mm]
                       Tensile Strength                                  15 lbs [6.8 Kg]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bordeaux FAKRA Plug to FAKRA Jack Cable Using PE-C100-LSZH Coax PE38748D








                                                        PE38748D  REV                                                  1
   553   554   555   556   557   558   559   560   561   562   563