Page 616 - BNC to N RF Cable Assembly Datasheets
P. 616

Violet FAKRA Plug to FAKRA Jack Right Angle
     Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE38757H


                   Configuration
                      •  Connector 1: FAKRA Plug
                      •  Connector 2: FAKRA Jack Right Angle
                      •  Cable Type: RG316




                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4             GHz
                       VSWR                                                              1.5:1
                       Velocity of Propagation                              66                           %
                       Capacitance                                       32 [104.99]                 pF/ft [pF/m]
                       Operating Voltage (AC)                                             335           Vrms
                       .

                                                                                                        dB/m
                                                                                                        dB/m

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.37 in [9.4 mm]
                       .
                       Weight                                            0.027 lbs [12.25 g]

                       Cable
                       Cable Type                                        RG316
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.098 in  [2.49 mm]
                       .










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Violet FAKRA Plug to FAKRA Jack Right Angle Cable Using RG316 Coax PE38757H








                                                       PE38757H  REV 1.0                                               1
   611   612   613   614   615   616   617   618   619   620   621