Page 635 - BNC to N RF Cable Assembly Datasheets
P. 635

Violet FAKRA Plug to FAKRA Plug Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE38751H


                   Configuration
                      •  Connector 1: FAKRA Plug
                      •  Connector 2: FAKRA Plug
                      •  Cable Type: RG174




                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              66                           %
                       Capacitance                                      30.8 [101.05]                pF/ft [pF/m]
                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                                                                                                        dB/m
                       Insertion Loss (Typ.)   0.242     0.284     0.337      0.412      0.52           dB/ft
                                              0.79       0.93       1.11       1.35      1.71           dB/m
                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.37 in [9.4 mm]
                       .
                       Weight                                            0.024 lbs [10.89 g]
                       Cable
                       Cable Type                                        RG174
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel
                       Dielectric Type                                   PE (LD)


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Violet FAKRA Plug to FAKRA Plug Cable Using RG174 Coax PE38751H








                                                       PE38751H  REV 1.0                                               1
   630   631   632   633   634   635   636   637   638   639   640