Page 636 - BNC to N RF Cable Assembly Datasheets
P. 636

Violet FAKRA Plug to FAKRA Plug Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE38751H


                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.1 in  [2.54 mm]
                       .

                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      FAKRA Plug                   FAKRA Plug
                       Impedance                                  50 Ohms                      50 Ohms
                       Configuration                               Straight                    Straight
                       Contact Material and Plating          Phosphor Bronze, Gold        Phosphor Bronze, Gold
                       Dielectric Type                             Teflon                       Teflon
                       Outer Conductor Material and Plating      Brass, Nickel                Brass, Nickel
                       Body Material and Plating                   Plastic                      Plastic
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.



























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Violet FAKRA Plug to FAKRA Plug Cable Using RG174 Coax PE38751H








                                                       PE38751H  REV 1.0                                               2
   631   632   633   634   635   636   637   638   639   640   641