Page 637 - BNC to N RF Cable Assembly Datasheets
P. 637

Violet FAKRA Plug to FAKRA Plug Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE38751H


                   How to Order

                       Part Number Configuration:               PE38751H      -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE38751H-12 = 12 inches long cable
                                 PE38751H-100cm = 100 cm long cable


                   Violet FAKRA Plug to FAKRA Plug Cable Using RG174 Coax from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are
                   part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Violet FAKRA Plug to FAKRA Plug Cable Using RG174 Coax PE38751H

                   URL: https://www.pasternack.com/fakra-plug-fakra-plug-rg174au-cable-assembly-pe38751h-p.aspx












































                                                       PE38751H  REV 1.0                                               3
   632   633   634   635   636   637   638   639   640   641   642