Page 645 - BNC to N RF Cable Assembly Datasheets
P. 645

Violet FAKRA Plug to FAKRA Plug Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE38755H


                   Configuration
                      •  Connector 1: FAKRA Plug
                      •  Connector 2: FAKRA Plug
                      •  Cable Type: RG316




                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3             GHz
                       VSWR                                                              1.4:1
                       Capacitance                                       32 [104.99]                 pF/ft [pF/m]
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                                                                                                        dB/m
                       Insertion Loss (Typ.)   0.31      0.36      0.438       0.58      0.78           dB/ft
                                              1.02       1.18       1.44       1.9       2.56           dB/m

                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .


                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.37 in [9.4 mm]
                       .
                       Weight                                            0.027 lbs [12.25 g]

                       Cable
                       Cable Type                                        RG316
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Violet FAKRA Plug to FAKRA Plug Cable Using RG316 Coax PE38755H








                                                       PE38755H  REV 1.0                                               1
   640   641   642   643   644   645   646   647   648   649   650