Page 646 - BNC to N RF Cable Assembly Datasheets
P. 646

Violet FAKRA Plug to FAKRA Plug Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE38755H


                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.098 in  [2.49 mm]
                       .
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      FAKRA Plug                   FAKRA Plug
                       Impedance                                  50 Ohms                      50 Ohms
                       Configuration                               Straight                    Straight
                       Contact Material and Plating          Phosphor Bronze, Gold        Phosphor Bronze, Gold
                       Dielectric Type                             Teflon                       Teflon
                       Outer Conductor Material and Plating      Brass, Nickel                Brass, Nickel
                       Body Material and Plating                   Plastic                      Plastic
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Violet FAKRA Plug to FAKRA Plug Cable Using RG316 Coax PE38755H








                                                       PE38755H  REV 1.0                                               2
   641   642   643   644   645   646   647   648   649   650   651