Page 647 - BNC to N RF Cable Assembly Datasheets
P. 647

Violet FAKRA Plug to FAKRA Plug Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE38755H


                   How to Order

                       Part Number Configuration:               PE38755H      -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE38755H-12 = 12 inches long cable
                                 PE38755H-100cm = 100 cm long cable


                   Violet FAKRA Plug to FAKRA Plug Cable Using RG316 Coax from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are
                   part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Violet FAKRA Plug to FAKRA Plug Cable Using RG316 Coax PE38755H

                   URL: https://www.pasternack.com/fakra-plug-fakra-plug-rg316u-cable-assembly-pe38755h-p.aspx












































                                                       PE38755H  REV 1.0                                               3
   642   643   644   645   646   647   648   649   650   651   652