Page 728 - BNC to N RF Cable Assembly Datasheets
P. 728

MCX Plug to BNC Male Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3387


                   Configuration
                      •  Connector 1: MCX Plug
                      •  Connector 2: BNC Male
                      •  Cable Type: RG174

                   Features
                       •  Max Frequency 1 GHz
                       •  66% Phase Velocity
                       •  PVC Jacket







                   Applications

                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3C3387 MCX plug to BNC male cable using RG174 coax is part of our full line of RF components available
                   for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure are
                   required. This Pasternack MCX to BNC cable assembly has a plug to male gender configuration with 50 ohm flexible RG174
                   coax. The PE3C3387 MCX plug to BNC male cable assembly operates to 1 GHz.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              66                           %
                       Capacitance                                      31.1 [102.03]                pF/ft [pF/m]
                       .









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MCX Plug to BNC Male Cable Using RG174 Coax PE3C3387
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C3387  REV 1.0                                               1
   723   724   725   726   727   728   729   730   731   732   733