Page 730 - BNC to N RF Cable Assembly Datasheets
P. 730
MCX Plug to BNC Male Cable Using RG174 Coax
RF Cable Assemblies Technical Data Sheet PE3C3387
Mechanical Specification Notes:
*All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
Environmental Specifications
Temperature
Operating Range -40 to +80 deg C
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
• Values at 25°C, sea level.
Typical Performance Data
PE3C3387-36 VSWR
2.00
1.90
1.80
1.70
1.60
1.50
1.40
1.30
1.20
1.10
1.00
0.0 GHz 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: MCX Plug to BNC Male Cable Using RG174 Coax PE3C3387
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE3C3387 REV 1.0 3

